??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23130.0022 Low Slot Tenon
HELP_VARIABLE
Company
Halder
Description
EH 23130. - Low Slot Tenons
Bill of material
23130.0022 Low Slot Tenon
BESTNR
Ref. No.
23130.0022
B
h6
22 mm
H
12 mm
L
32 mm
D1
6.6 mm
D2
11 mm
T
6.3 mm
SCHR
for screws ISO 1207, ISO 4762
M 6x16
G
Weight
59 g
Embedded user actions